(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- All main body threads can be embedded in equipment; only the knob is exposed.
- Attractive look.
- Hardened (steel) or nickel-plated (stainless steel).
- Superior abrasion resistance.
- New standardization for PXZS-Z and PXZS-SK with stainless steel knob.
- Use a locking service for fixing indexing plungers.
Part Number |
---|
PXZS-6-SK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | All Stainless | Surface Treatment of Pin | Tip Heat Treatment | Operation Knob | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,232.57 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | 12 | 6 | 6 | Stainless Steel | 54.5 | Stainless Steel | Applicable | Nickel Plating | No | Presence | No | Presence | Stainless Steel |
Loading...
Type | Compact / Standard / Without Knob | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard |
Please check the type/dimensions/specifications of the part PXZS-6-SK in the Indexing Plunger PXZ series.
Part Number |
---|
PXZ-10-GK |
PXZ-5-A |
PXZ-5-AK |
PXZS-8-A |
PXZS-8-AK |
PXZS-8-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | All Stainless | Surface Treatment of Pin | Tip Heat Treatment | Operation Knob | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,233.33 | 1 Piece(s) | 8 Day(s) | 20 | 10 | 10 | Steel | 65 | Steel | Not Compliant | No | Hardening | No | Black Oxide Coating | Presence | - | ||
฿ 596.94 | 1 Piece(s) | 8 Day(s) | 10 | 5 | 5 | Steel | 45 | Steel | Not Compliant | No | Hardening | Presence | Black Oxide Coating | No | - | ||
฿ 625.85 | 1 Piece(s) | 8 Day(s) | 10 | 5 | 5 | Steel | 45 | Steel | Not Compliant | No | Hardening | Presence | Black Oxide Coating | Presence | - | ||
฿ 1,293.12 | 1 Piece(s) | 8 Day(s) | 16 | 8 | 8 | Stainless Steel | 69 | Stainless Steel | Not Compliant | Nickel Plating | No | Presence | No | No | Plastic | ||
฿ 1,415.95 | 1 Piece(s) | 8 Day(s) | 16 | 8 | 8 | Stainless Steel | 69 | Stainless Steel | Not Compliant | Nickel Plating | No | Presence | No | Presence | Plastic | ||
฿ 1,311.40 | 1 Piece(s) | 8 Day(s) | 16 | 8 | 8 | Stainless Steel | 54 | Stainless Steel | Not Compliant | Nickel Plating | No | No | No | No | - |
How can we improve?
How can we improve?