1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Indexing Plunger PXZ (Part Number)

INDEXING PLUNGER

Indexing Plunger PXZ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 596.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- All main body threads can be embedded in equipment; only the knob is exposed.
- Attractive look.
- Hardened (steel) or nickel-plated (stainless steel).
- Superior abrasion resistance.
- New standardization for PXZS-Z and PXZS-SK with stainless steel knob.
- Use a locking service for fixing indexing plungers.

 
Part Number
PXZ-6-GK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

฿ 696.64

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1266Steel42SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

Loading...

  1. 1

Basic Information

Type Compact / Standard / Without Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard

Please check the type/dimensions/specifications of the part PXZ-6-GK in the Indexing Plunger PXZ series.

Products with similar specification

Part Number
PXZ-10-GK
PXZ-5-A
PXZ-5-AK
PXZ-8-A
PXZ-8-AK
PXZ-8-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

฿ 1,233.33

1 Piece(s) 8 Day(s) 201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

฿ 596.94

1 Piece(s) 8 Day(s) 1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

฿ 625.85

1 Piece(s) 8 Day(s) 1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

฿ 760.38

1 Piece(s) 8 Day(s) 1688Steel69SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

฿ 813.67

1 Piece(s) 8 Day(s) 1688Steel69SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

฿ 746.01

1 Piece(s) 8 Day(s) 1688Steel54SteelNot CompliantNoHardeningNoBlack Oxide CoatingNo-