1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Indexing Plunger PPLX

Indexing Plunger PPLX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,103.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Indexing plunger for accurate positioning.
- H7 pin diameter tolerance.
- G6 hole tolerance recommended for the mating side.
- Use with the positioning bushings for precise positioning.

 
Part Number
PPLX-8-20
PPLX-10-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip outer diameter
(Ø)
Stroke
(mm)
Length
(mm)

฿ 2,265.08

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 81071

฿ 2,103.07

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 101275

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Flange
Body Material Steel Overall Length Short Pin Material Steel
All Stainless Not Compliant Surface Treatment of Pin No Tip Heat Treatment Hardening
Operation Knob Presence Main Body Surface Treatment Black Oxide Coating