(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simple structure index plunger.
[Features]
· Superior cost performance.
· For all pin diameters, coarse thread and fine thread are standardized.
· Can select main body material quality and whether or not to include a lock nut using the product code.
[Applications]
· For positioning workpieces.
· For attaching and detaching workpieces.
PMX-A dimensional outline drawing
PMX-AK dimensional outline drawing
PMX-A | PMX-AK | |
---|---|---|
Knob | Nylon 6 (matte black) | Nylon 6 (matte black) |
Main body | SUM22L Trivalent chromate treated | SUM22L Trivalent chromate treated |
Pin | SUS303 | SUS303 |
Spring | SUS301 | SUS301 |
Lock nut | S45C Trivalent chromate treated |
Part Number | Allowable Tightening Torque (N·m) |
---|---|
PMX-3-M6 | 2 |
PMX-3-M6-0.75 | 3 |
PMX-4-M6 | 2 |
PMX-4-M8-1 | 8 |
PMX-5-M8 | 7 |
PMX-5-M8-1 | 7 |
PMX-5-M10-1 | 22 |
PMX-6-M10 | 15 |
PMX-6-M12-1.5 | 38 |
PMX-8-M12 | 20 |
PMX-8-M12-1.5 | 20 |
PMX-8-M16-1.5 | 80 |
PMX-10-M16-1.5 | 80 |
Because of the risk of damaging the thread, ensure that the lock nut tightening torque does not exceed the values in the table above.
Part Number |
---|
PMXS-8-M12-AK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Operation Knob | Main Body Surface Treatment | Lock Nut | Ring | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 958.17 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | 12 | 8 | 8 | Stainless Steel | 59 | Presence | No | Presence | No | Nylon 6 (Mat Black) |
Loading...
Type | Compact / Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | Pin Material | Stainless Steel | All Stainless | Not Compliant |
Surface Treatment of Pin | No | Tip Heat Treatment | No |
Please check the type/dimensions/specifications of the part PMXS-8-M12-AK in the Index Plunger PMX series.
Part Number |
---|
PMX-4-M6-RK |
PMX-5-M8-A |
PMX-5-M8-AK |
PMX-5-M8-R |
PMXS-8-M12-R |
PMXS-8-M12-RK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Operation Knob | Main Body Surface Treatment | Lock Nut | Ring | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 594.19 | 1 Piece(s) | 5 Day(s) | 6 | 4 | 4 | Steel | 34.5 | No | Trivalent chromate processing | Presence | Presence | - | ||
฿ 455.95 | 1 Piece(s) | Same day | 8 | 5 | 5 | Steel | 40 | Presence | Trivalent chromate processing | No | No | Nylon 6 (Mat Black) | ||
฿ 484.23 | 1 Piece(s) | Same day | 8 | 5 | 5 | Steel | 40 | Presence | Trivalent chromate processing | Presence | No | Nylon 6 (Mat Black) | ||
฿ 467.35 | 1 Piece(s) | 8 Day(s) | 8 | 5 | 5 | Steel | 45 | No | Trivalent chromate processing | No | Presence | - | ||
฿ 759.65 | 1 Piece(s) | 8 Day(s) | 12 | 8 | 8 | Stainless Steel | 71 | No | No | No | Presence | - | ||
฿ 829.83 | 1 Piece(s) | 8 Day(s) | 12 | 8 | 8 | Stainless Steel | 71 | No | No | Presence | Presence | - |
How can we improve?
How can we improve?