(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knob operation indexing plunger with holding mechanism.
[Features]
·2 types of stroke are standardized for each pin diameter (except pin diameter ø10/ø12).
·The pin can be locked in its retracted position by turning the knob 90° while it is extended.
·The lock is released by pulling the knob out slightly and turning it 90 degrees.
·The built-in spring returns the pin to its original position.
·The locking mechanism is built into the knob.
·Highly abrasion-resistant.
[Applications]
·For positioning of workpieces.
·For attaching and detaching workpieces.
Product code | PLY-A | PLY-AK | PLY-A-RD | PLY-AK-RD |
---|---|---|---|---|
Knob | Nylon 6 (frosted black) | Nylon 6 (frosted black) | Nylon 6 (Matte red) | Nylon 6 (Matte red) |
Main body | SUM22L black oxide coating (black) | SUM22L black oxide coating (black) | SUM22L black oxide coating (black) | SUM22L black oxide coating (black) |
Pin | S45C (Hardness 50-60 HRC) | S45C (Hardness 50-60 HRC) | S45C (Hardness 50-60 HRC) | S45C (Hardness 50-60 HRC) |
Spring | SWPB | SWPB | SWPB | SWPB |
Lock nut | — | S45C black oxide coating (black) | — | S45C black oxide coating (black) |
Part number | B | s | M (Fine) | D | D1 | L | L1 | L2 | Lb | sw | sw1 | Load (N) min./max. | Shear load of the pin (N) | Compatible collar | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PLY-4-4-A | 4 | 4 | M8 × 1 | 16 | 11.5 | 39 | 16 | 5 | — | 10 | — | 4.5/12 | 1,120 | PXCS-8-10-** | 12 |
PLY-4-6-A | 4 | 6 | M8 × 1 | 16 | 11.5 | 41 | 16 | 5 | — | 10 | — | 4/12.5 | 1,120 | PXCS-8-10-** | 13 |
PLY-5-5-A | 5 | 5 | M10 × 1 | 19 | 13.8 | 45 | 18 | 6 | — | 12 | — | 5/15 | 1,750 | PXCS-10-12-** | 21 |
PLY-5-8-A | 5 | 8 | M10 × 1 | 19 | 13.8 | 48 | 18 | 6 | — | 12 | — | 5/18 | 1,750 | PXCS-10-12-** | 22 |
PLY-6-6-A | 6 | 6 | M12 × 1.5 | 23 | 16.2 | 54 | 22 | 6 | — | 14 | — | 6.5/19 | 2,530 | PXCS-12-14-** | 35 |
PLY-6-9-A | 6 | 9 | M12 × 1.5 | 23 | 16.2 | 57 | 22 | 6 | — | 14 | — | 6/25 | 2,530 | PXCS-12-14-** | 36 |
PLY-8-8-A | 8 | 8 | M16 × 1.5 | 28 | 19.6 | 66 | 26 | 8 | — | 17 | — | 8.5/26 | 4,500 | PXCS-16-17-** | 71 |
PLY-8-12-A | 8 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | — | 17 | — | 8.5/28 | 4,500 | PXCS-16-17-** | 73 |
PLY-10-12-A | 10 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | — | 17 | — | 9.5/38 | 7,030 | PXCS-16-17-** | 74 |
PLY-12-15-A | 12 | 15 | M20 × 1.5 | 33 | 25.4 | 86.5 | 33 | 10 | — | 22 | — | 11.5/40 | 10,100 | PXCS-20-22-** | 135 |
PLY-4-4-AK | 4 | 4 | M8 × 1 | 16 | 11.5 | 39 | 16 | 5 | 4 | 10 | 13 | 4.5/12 | 1,120 | PXCS-8-10-** | 17 |
PLY-4-6-AK | 4 | 6 | M8 × 1 | 16 | 11.5 | 41 | 16 | 5 | 4 | 10 | 13 | 4/12.5 | 1,120 | PXCS-8-10-** | 18 |
PLY-5-5-AK | 5 | 5 | M10 × 1 | 19 | 13.8 | 45 | 18 | 6 | 5 | 12 | 17 | 5/15 | 1,750 | PXCS-10-12-** | 28 |
PLY-5-8-AK | 5 | 8 | M10 × 1 | 19 | 13.8 | 48 | 18 | 6 | 5 | 12 | 17 | 5/18 | 1,750 | PXCS-10-12-** | 29 |
PLY-6-6-AK | 6 | 6 | M12 × 1.5 | 23 | 16.2 | 54 | 22 | 6 | 6 | 14 | 18 | 6.5/19 | 2,530 | PXCS-12-14-** | 45 |
PLY-6-9-AK | 6 | 9 | M12 × 1.5 | 23 | 16.2 | 57 | 22 | 6 | 6 | 14 | 18 | 6/25 | 2,530 | PXCS-12-14-** | 46 |
PLY-8-8-AK | 8 | 8 | M16 × 1.5 | 28 | 19.6 | 66 | 26 | 8 | 8 | 17 | 24 | 8.5/26 | 4,500 | PXCS-16-17-** | 91 |
PLY-8-12-AK | 8 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | 8 | 17 | 24 | 8.5/28 | 4,500 | PXCS-16-17-** | 93 |
PLY-10-12-AK | 10 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | 8 | 17 | 24 | 9.5/38 | 7,030 | PXCS-16-17-** | 94 |
PLY-12-15-AK | 12 | 15 | M20 × 1.5 | 33 | 25.4 | 86.5 | 33 | 10 | 10 | 22 | 30 | 11.5/40 | 10,100 | PXCS-20-22-** | 170 |
Part number | B | s | M (Fine) | D | D1 | L | L1 | L2 | Lb | sw | sw1 | Load (N) min./max. | Shear load of the pin (N) | Compatible collar | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PLY-4-4-A-RD | 4 | 4 | M8 × 1 | 16 | 11.5 | 39 | 16 | 5 | — | 10 | — | 4.5/12 | 1,120 | PXCS-8-10-** | 12 |
PLY-4-6-A-RD | 4 | 6 | M8 × 1 | 16 | 11.5 | 41 | 16 | 5 | — | 10 | — | 4/12.5 | 1,120 | PXCS-8-10-** | 13 |
PLY-5-5-A-RD | 5 | 5 | M10 × 1 | 19 | 13.8 | 45 | 18 | 6 | — | 12 | — | 5/15 | 1,750 | PXCS-10-12-** | 21 |
PLY-5-8-A-RD | 5 | 8 | M10 × 1 | 19 | 13.8 | 48 | 18 | 6 | — | 12 | — | 5/18 | 1,750 | PXCS-10-12-** | 22 |
PLY-6-6-A-RD | 6 | 6 | M12 × 1.5 | 23 | 16.2 | 54 | 22 | 6 | — | 14 | — | 6.5/19 | 2,530 | PXCS-12-14-** | 35 |
PLY-6-9-A-RD | 6 | 9 | M12 × 1.5 | 23 | 16.2 | 57 | 22 | 6 | — | 14 | — | 6/25 | 2,530 | PXCS-12-14-** | 36 |
PLY-8-8-A-RD | 8 | 8 | M16 × 1.5 | 28 | 19.6 | 66 | 26 | 8 | — | 17 | — | 8.5/26 | 4,500 | PXCS-16-17-** | 71 |
PLY-8-12-A-RD | 8 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | — | 17 | — | 8.5/28 | 4,500 | PXCS-16-17-** | 73 |
PLY-10-12-A-RD | 10 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | — | 17 | — | 9.5/38 | 7,030 | PXCS-16-17-** | 74 |
PLY-12-15-A-RD | 12 | 15 | M20 × 1.5 | 33 | 25.4 | 86.5 | 33 | 10 | — | 22 | — | 11.5/40 | 10,100 | PXCS-20-22-** | 135 |
PLY-4-4-AK-RD | 4 | 4 | M8 × 1 | 16 | 11.5 | 39 | 16 | 5 | 4 | 10 | 13 | 4.5/12 | 1,120 | PXCS-8-10-** | 17 |
PLY-4-6-AK-RD | 4 | 6 | M8 × 1 | 16 | 11.5 | 41 | 16 | 5 | 4 | 10 | 13 | 4/12.5 | 1,120 | PXCS-8-10-** | 18 |
PLY-5-5-AK-RD | 5 | 5 | M10 × 1 | 19 | 13.8 | 45 | 18 | 6 | 5 | 12 | 17 | 5/15 | 1,750 | PXCS-10-12-** | 28 |
PLY-5-8-AK-RD | 5 | 8 | M10 × 1 | 19 | 13.8 | 48 | 18 | 6 | 5 | 12 | 17 | 5/18 | 1,750 | PXCS-10-12-** | 29 |
PLY-6-6-AK-RD | 6 | 6 | M12 × 1.5 | 23 | 16.2 | 54 | 22 | 6 | 6 | 14 | 18 | 6.5/19 | 2,530 | PXCS-12-14-** | 45 |
PLY-6-9-AK-RD | 6 | 9 | M12 × 1.5 | 23 | 16.2 | 57 | 22 | 6 | 6 | 14 | 18 | 6/25 | 2,530 | PXCS-12-14-** | 46 |
PLY-8-8-AK-RD | 8 | 8 | M16 × 1.5 | 28 | 19.6 | 66 | 26 | 8 | 8 | 17 | 24 | 8.5/26 | 4,500 | PXCS-16-17-** | 91 |
PLY-8-12-AK-RD | 8 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | 8 | 17 | 24 | 8.5/28 | 4,500 | PXCS-16-17-** | 93 |
PLY-10-12-AK-RD | 10 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | 8 | 17 | 24 | 9.5/38 | 7,030 | PXCS-16-17-** | 94 |
PLY-12-15-AK-RD | 12 | 15 | M20 × 1.5 | 33 | 25.4 | 86.5 | 33 | 10 | 10 | 22 | 30 | 11.5/40 | 10,100 | PXCS-20-22-** | 170 |
(1) Product code (2) B (3) s
Depending on the product code, you can select with or without a lock nut and the color of the knob.
Product code | Lock nut | Knob color |
---|---|---|
PLY-A | None | Matte black |
PLY-AK | Available | Matte black |
PLY-A-RD | None | Matt Red |
PLY-AK-RD | Available | Matt Red |
Part Number |
---|
PLY-5X5-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | Surface Treatment of Pin | Tip Heat Treatment | Main Body Surface Treatment | Lock Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 521.91 | INDEXING PLUNGER | 1 Piece(s) | 5 Day(s) | 10 | 5 | 5 | [Steel] Steel | 45 | [Steel] Steel | No | Hardening | Black Oxide Coating | No |
Loading...
Type | Compact / Standard | Locking Mechanism | With Lock Mechanism | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Operation Knob | Presence |
Knob Material | Nylon 6 (Mat Black) |
Please check the type/dimensions/specifications of the part PLY-5X5-A in the Indexing Plunger PLY series.
Part Number |
---|
PLY-12X15-AK |
PLY-4X4-A |
PLY-4X4-AK |
PLY-5X5-AK |
PLY-5X8-A |
PLY-5X8-AK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | Surface Treatment of Pin | Tip Heat Treatment | Main Body Surface Treatment | Lock Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,296.09 | 1 Piece(s) | 5 Day(s) | 20 | 12 | 15 | [Steel] Steel | 82 | [Steel] Steel | No | Hardening | Black Oxide Coating | Presence | ||
฿ 554.89 | 1 Piece(s) | 8 Day(s) | 8 | 4 | 4 | [Steel] Steel | 39 | [Steel] Steel | No | Hardening | Black Oxide Coating | No | ||
฿ 578.65 | 1 Piece(s) | 8 Day(s) | 8 | 4 | 4 | [Steel] Steel | 39 | [Steel] Steel | No | Hardening | Black Oxide Coating | Presence | ||
฿ 550.45 | 1 Piece(s) | 8 Day(s) | 10 | 5 | 5 | [Steel] Steel | 45 | [Steel] Steel | No | Hardening | Black Oxide Coating | Presence | ||
฿ 565.51 | 1 Piece(s) | 8 Day(s) | 10 | 5 | 8 | [Steel] Steel | 48 | [Steel] Steel | No | Hardening | Black Oxide Coating | No | ||
฿ 610.83 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 8 | [Steel] Steel | 48 | [Steel] Steel | No | Hardening | Black Oxide Coating | Presence |
How can we improve?
How can we improve?