(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Two types of standardized stroke for each pin diameter. For indexing or positioning.
[Features]
- Two types of standardized stroke for each pin diameter (except for ⌀10 and ⌀12).
- For indexing or positioning.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excellent abrasion resistance.
- If the threaded part is too long for the mounting surface, use the PXC indexing plunger collar instead.
Product code | PLX-A | PLX-AK | PLX-A-RD | PLX-AK-RD |
---|---|---|---|---|
Knob | Nylon 6 (frosted black) | Nylon 6 (frosted black) | Nylon 6 (Matte red) | Nylon 6 (Matte red) |
Main body | SUM22L Black oxide coating | SUM22L Black oxide coating | SUM22L Black oxide coating | SUM22L Black oxide coating |
Pin | S45C (Hardness 50-60 HRC) | S45C (Hardness 50-60 HRC) | S45C (Hardness 50-60 HRC) | S45C (Hardness 50-60 HRC) |
Spring | SUS301 | SUS301 | SUS301 | SUS301 |
Lock nut | — | S45C Black oxide coating | — | S45C Black oxide coating |
Part number | B | s | M (Fine) | D | D1 | L | L1 | L2 | Lb | sw | sw1 | Load (N) min./max. | Shear load of the pin (N) | Compatible collar | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PLX-4-4-A | 4 | 4 | M8 × 1 | 16 | 11.5 | 39 | 16 | 5 | — | 10 | — | 4.5 / 12 | 1,120 | PXCS-8 - 10-** | 11 |
PLX-4-6-A | 4 | 6 | M8 × 1 | 16 | 11.5 | 41 | 16 | 5 | — | 10 | — | 4 / 12.5 | 1,120 | PXCS-8 - 10-** | 11 |
PLX-5-5-A | 5 | 5 | M10 × 1 | 19 | 13.8 | 45 | 18 | 6 | — | 12 | — | 5 / 15 | 1,750 | PXCS-10 - 12-** | 20 |
PLX-5-8-A | 5 | 8 | M10 × 1 | 19 | 13.8 | 48 | 18 | 6 | — | 12 | — | 5 / 18 | 1,750 | PXCS-10 - 12-** | 20 |
PLX-6-6-A | 6 | 6 | M12 × 1.5 | 23 | 16.2 | 54 | 22 | 6 | — | 14 | — | 6.5 / 19 | 2,530 | PXCS-12 - 14-** | 32 |
PLX-6-9-A | 6 | 9 | M12 × 1.5 | 23 | 16.2 | 57 | 22 | 6 | — | 14 | — | 6 / 25 | 2,530 | PXCS-12 - 14-** | 33 |
PLX-8-8-A | 8 | 8 | M16 × 1.5 | 28 | 19.6 | 66 | 26 | 8 | — | 17 | — | 8.5 / 26 | 4,500 | PXCS-16 - 17-** | 67 |
PLX-8-12-A | 8 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | — | 17 | — | 8.5 / 28 | 4,500 | PXCS-16 - 17-** | 68 |
PLX-10-12-A | 10 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | — | 17 | — | 9.5 / 38 | 7,030 | PXCS-16 - 17-** | 69 |
PLX-12-15-A | 12 | 15 | M20 × 1.5 | 33 | 25.4 | 86.5 | 33 | 10 | — | 22 | — | 11.5 / 40 | 10,100 | PXCS-20 - 22-** | 130 |
PLX-4-4-AK | 4 | 4 | M8 × 1 | 16 | 11.5 | 39 | 16 | 5 | 4 | 10 | 13 | 4.5 / 12 | 1,120 | PXCS-8 - 10-** | 16 |
PLX-4-6-AK | 4 | 6 | M8 × 1 | 16 | 11.5 | 41 | 16 | 5 | 4 | 10 | 13 | 4 / 12.5 | 1,120 | PXCS-8 - 10-** | 16 |
PLX-5-5-AK | 5 | 5 | M10 × 1 | 19 | 13.8 | 45 | 18 | 6 | 5 | 12 | 17 | 5 / 15 | 1,750 | PXCS-10 - 12-** | 27 |
PLX-5-8-AK | 5 | 8 | M10 × 1 | 19 | 13.8 | 48 | 18 | 6 | 5 | 12 | 17 | 5 / 18 | 1,750 | PXCS-10 - 12-** | 27 |
PLX-6-6-AK | 6 | 6 | M12 × 1.5 | 23 | 16.2 | 54 | 22 | 6 | 6 | 14 | 18 | 6.5 / 19 | 2,530 | PXCS-12 - 14-** | 42 |
PLX-6-9-AK | 6 | 9 | M12 × 1.5 | 23 | 16.2 | 57 | 22 | 6 | 6 | 14 | 18 | 6 / 25 | 2,530 | PXCS-12 - 14-** | 43 |
PLX-8-8-AK | 8 | 8 | M16 × 1.5 | 28 | 19.6 | 66 | 26 | 8 | 8 | 17 | 24 | 8.5 / 26 | 4,500 | PXCS-16 - 17-** | 87 |
PLX-8-12-AK | 8 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | 8 | 17 | 24 | 8.5 / 28 | 4,500 | PXCS-16 - 17-** | 88 |
PLX-10-12-AK | 10 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | 8 | 17 | 24 | 9.5 / 38 | 7,030 | PXCS-16 - 17-** | 89 |
PLX-12-15-AK | 12 | 15 | M20 × 1.5 | 33 | 25.4 | 86.5 | 33 | 10 | 10 | 22 | 30 | 11.5 / 40 | 10,100 | PXCS-20 - 22-** | 165 |
Part number | B | s | M (Fine) | D | D1 | L | L1 | L2 | Lb | sw | sw1 | Load (N) min./max. | Shear load of the pin (N) | Compatible collar | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PLX-4-4-A-RD | 4 | 4 | M8 × 1 | 16 | 11.5 | 39 | 16 | 5 | — | 10 | — | 4.5 / 12 | 1,120 | PXCS-8 - 10-** | 11 |
PLX-4-6-A-RD | 4 | 6 | M8 × 1 | 16 | 11.5 | 41 | 16 | 5 | — | 10 | — | 4 / 12.5 | 1,120 | PXCS-8 - 10-** | 11 |
PLX-5-5-A-RD | 5 | 5 | M10 × 1 | 19 | 13.8 | 45 | 18 | 6 | — | 12 | — | 5 / 15 | 1,750 | PXCS-10 - 12-** | 20 |
PLX-5-8-A-RD | 5 | 8 | M10 × 1 | 19 | 13.8 | 48 | 18 | 6 | — | 12 | — | 5 / 18 | 1,750 | PXCS-10 - 12-** | 20 |
PLX-6-6-A-RD | 6 | 6 | M12 × 1.5 | 23 | 16.2 | 54 | 22 | 6 | — | 14 | — | 6.5 / 19 | 2,530 | PXCS-12 - 14-** | 32 |
PLX-6-9-A-RD | 6 | 9 | M12 × 1.5 | 23 | 16.2 | 57 | 22 | 6 | — | 14 | — | 6 / 25 | 2,530 | PXCS-12 - 14-** | 33 |
PLX-8-8-A-RD | 8 | 8 | M16 × 1.5 | 28 | 19.6 | 66 | 26 | 8 | — | 17 | — | 8.5 / 26 | 4,500 | PXCS-16 - 17-** | 67 |
PLX-8-12-A-RD | 8 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | — | 17 | — | 8.5 / 28 | 4,500 | PXCS-16 - 17-** | 68 |
PLX-10-12-A-RD | 10 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | — | 17 | — | 9.5 / 38 | 7,030 | PXCS-16 - 17-** | 69 |
PLX-12-15-A-RD | 12 | 15 | M20 × 1.5 | 33 | 25.4 | 86.5 | 33 | 10 | — | 22 | — | 11.5 / 40 | 10,100 | PXCS-20 - 22-** | 130 |
PLX-4-4-AK-RD | 4 | 4 | M8 × 1 | 16 | 11.5 | 39 | 16 | 5 | 4 | 10 | 13 | 4.5 / 12 | 1,120 | PXCS-8 - 10-** | 16 |
PLX-4-6-AK-RD | 4 | 6 | M8 × 1 | 16 | 11.5 | 41 | 16 | 5 | 4 | 10 | 13 | 4 / 12.5 | 1,120 | PXCS-8 - 10-** | 16 |
PLX-5-5-AK-RD | 5 | 5 | M10 × 1 | 19 | 13.8 | 45 | 18 | 6 | 5 | 12 | 17 | 5 / 15 | 1,750 | PXCS-10 - 12-** | 27 |
PLX-5-8-AK-RD | 5 | 8 | M10 × 1 | 19 | 13.8 | 48 | 18 | 6 | 5 | 12 | 17 | 5 / 18 | 1,750 | PXCS-10 - 12-** | 27 |
PLX-6-6-AK-RD | 6 | 6 | M12 × 1.5 | 23 | 16.2 | 54 | 22 | 6 | 6 | 14 | 18 | 6.5 / 19 | 2,530 | PXCS-12 - 14-** | 42 |
PLX-6-9-AK-RD | 6 | 9 | M12 × 1.5 | 23 | 16.2 | 57 | 22 | 6 | 6 | 14 | 18 | 6 / 25 | 2,530 | PXCS-12 - 14-** | 43 |
PLX-8-8-AK-RD | 8 | 8 | M16 × 1.5 | 28 | 19.6 | 66 | 26 | 8 | 8 | 17 | 24 | 8.5 / 26 | 4,500 | PXCS-16 - 17-** | 87 |
PLX-8-12-AK-RD | 8 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | 8 | 17 | 24 | 8.5 / 28 | 4,500 | PXCS-16 - 17-** | 88 |
PLX-10-12-AK-RD | 10 | 12 | M16 × 1.5 | 28 | 19.6 | 70 | 26 | 8 | 8 | 17 | 24 | 9.5 / 38 | 7,030 | PXCS-16 - 17-** | 89 |
PLX-12-15-AK-RD | 12 | 15 | M20 × 1.5 | 33 | 25.4 | 86.5 | 33 | 10 | 10 | 22 | 30 | 11.5 / 40 | 10,100 | PXCS-20 - 22-** | 165 |
Depending on the product code, you can select the color of the part and with or without the lock nut.
Product code | Lock nut | Knob color |
---|---|---|
PLX-A | None^*1 | Matte black |
PLX-AK | Available | Matte black |
PLX-A-RD | None^*1 | Matt Red |
PLX-AK-RD | Available | Matt Red |
* 1: Please use the anti-loosening service.
(1) Product code (2) B (3) s
Part Number |
---|
PLX-4X4-GK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | Surface Treatment of Pin | Tip Heat Treatment | Operation Knob | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 587.41 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | Compact / Standard / Without Knob | 8 | 4 | 4 | [Steel] Steel | 32 | [Steel] Steel | No | Hardening | No | Black Oxide Coating | Presence | - |
Loading...
Locking Mechanism | No | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant |
Please check the type/dimensions/specifications of the part PLX-4X4-GK in the Indexing Plunger PLX series.
Part Number |
---|
PLX-10X12-GK |
PLX-12X15-A |
PLX-12X15-AK |
PLX-4X6-A |
PLX-4X6-AK |
PLX-4X6-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | Surface Treatment of Pin | Tip Heat Treatment | Operation Knob | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 901.35 | 1 Piece(s) | 8 Day(s) | Without Knob / Compact / Standard | 16 | 10 | 12 | [Steel] Steel | 58.5 | [Steel] Steel | No | Hardening | No | Black Oxide Coating | Presence | - | ||
฿ 1,064.37 | 1 Piece(s) | Same day | Compact / Standard | 20 | 12 | 15 | [Steel] Steel | 82 | [Steel] Steel | No | Hardening | Presence | Black Oxide Coating | No | Nylon 6 (Mat Black) | ||
฿ 1,054.23 | 1 Piece(s) | 8 Day(s) | Compact / Standard | 20 | 12 | 15 | [Steel] Steel | 82 | [Steel] Steel | No | Hardening | Presence | Black Oxide Coating | Presence | Nylon 6 (Mat Black) | ||
฿ 549.90 | 1 Piece(s) | 8 Day(s) | Compact / Standard | 8 | 4 | 6 | [Steel] Steel | 41 | [Steel] Steel | No | Hardening | Presence | Black Oxide Coating | No | Nylon 6 (Mat Black) | ||
฿ 573.66 | 1 Piece(s) | 8 Day(s) | Compact / Standard | 8 | 4 | 6 | [Steel] Steel | 41 | [Steel] Steel | No | Hardening | Presence | Black Oxide Coating | Presence | Nylon 6 (Mat Black) | ||
฿ 563.66 | 1 Piece(s) | 8 Day(s) | Without Knob / Compact / Standard | 8 | 4 | 6 | [Steel] Steel | 34 | [Steel] Steel | No | Hardening | No | Black Oxide Coating | No | - |
How can we improve?
How can we improve?