(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A flanged type indexing plunger that is mounted using countersunk bolts and rivets etc.
· The long pin type PFY-H-A is ideal for mounting thick panels and frames etc.
· Pull out the knob and rotate 90° to lock with the pin in a retracted state. · To unlock, pull the knob out slightly and rotate it 90°. · Returns to its original position via the action of the integrated spring.
· The lock mechanism is integrated into the knob. Therefore, the overall length is the same as that of the PFX, which does not have a lock mechanism.
· The pin has undergone hardening and offers excellent abrasion resistance.
Part Number |
---|
PFY-6-A |
PFY-6H-A |
PFY-8-A |
PFY-8H-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Length (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 787.97 | NBK INDEXING PLUNGER | 1 Piece(s) | Same day | 10 | 6 | 6 | 37 | Short pin | ||
฿ 791.31 | NBK INDEXING PLUNGER | 1 Piece(s) | Same day | 10 | 6 | 6 | 45 | Long pin | ||
฿ 871.56 | NBK INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | 12 | 8 | 8 | 44 | Short pin | ||
฿ 985.64 ฿ 498.24 | NBK INDEXING PLUNGER | 1 Piece(s) | Same day | 12 | 8 | 8 | 54 | Long pin |
Loading...
Type | Compact / Standard | Locking Mechanism | With Lock Mechanism | Mounting Method | Flange |
---|---|---|---|---|---|
Body Material | Zinc Die-Casting | Overall Length | Short | Pin Material | Steel |
All Stainless | Not Compliant | Surface Treatment of Pin | No | Tip Heat Treatment | Hardening |
Operation Knob | Presence | Main Body Surface Treatment | Trivalent chromate processing |
How can we improve?
How can we improve?