Quick Pin Plunger PQC

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Single-Action Operated Quick Pin Plunger
[Features]
· Enables workpieces to be positioned and fixed in place.
· Select pin material / whether or not to have a packing using the trailing sign of the item number.
[Applications]
· For fixing workpieces in place with a single action.
No Seal

With Seal

Enables Workpieces To Be Positioned And Fixed In Place In A Single Action.

PQC dimensional drawing
Materials / Finish
| PQC-SA | PQC-SB | |
|---|---|---|
| Main body | Aluminum (silver) | Aluminum (silver) |
| Pin | SUM22L Trivalent chromate treated | SUM22L Trivalent chromate treated |
| Seal | NBR | |
| Spring | SWPB | SWPB |
Mounting Method, Mounting Hole Dimensions

Fit the quick pin plunger to the L0 (= Lm + X) position.
The X dimension changes depending on the workpiece thickness. The relationship between the workpiece thickness and the X dimension is as given in the X dimension table.
L0: Distance from the end face of the securing pin to the center of the quick pin plunger mounting hole
Lm: Workpiece size
X: Distance from the workpiece end face to the center of the quick pin plunger mounting hole

Mounting hole dimensions
Related Products
Spring Locating Pin (BJ765, BJ766)
Product from another company, similar to the plungers made by Nabeya Bi-tech.
Product from another company, similar to the plungers made by Nabeya Bi-tech.