Mini Rail Series, Non-Magnetic Body _MR

Caution
Product Description
Optimally suited for simple transport.
[Features]
· Compared to a ball bearing linear slide rail, the carriage and rail have a simple structure that prevents trouble and handles vibration and shocks well.
· The inner side of the carriage is treated with a frelon coating. During usage, microscopic frelon particles move to the rail surface, and these frelon particles provide self-lubrication along with the frelon coating, eliminating the need for oil or grease.
· Due to the compact design, this product can be used in a variety of places.
· Also, its micro-stroke performance is superior even to ball bearing types.
· Sizing is highly versatile, so it can be used in a variety of spaces.
· The rail is available with either ceramic coating or anodized aluminum treatment, providing extremely high resistance to rust.
· The aluminum alloy rail is recyclable.
· Non-magnetic body.