(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimally suited for simple transport.
[Features]
· Because it uses a polyethylene resin with good sliding properties, there is no need to apply grease or oil.
· Uses a resin with good chemical resistance properties and stability when exposed to various chemicals.
· The special polyethylene material boasts UL94HB flame retardant properties.
· The MR-50CN is for use exclusively with the MRS30 mini guide rail
Slider Shape | Storage Type in the Rail | Sale Type | Single Unit | Length(mm) | 50 |
---|
How can we improve?
How can we improve?