Mounting Plate for Single-Action Slide Hinge for Sheet Metal Door, HT160TZ

Caution
Product Description
One touch mounting. Hinge not visible from outside.
[Features]
· One-touch detachable hinge for thick doors.
· Surface-mounting type that can be used without any processing of the door.
· The use of a spacer reduces abrasion between the arms, and also the chances of the door falling.
· Since the structure rotates while pulling it out, there is less interference in the side direction.
· The door when fully opened goes in by about 30 mm