1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Torque Hinge Insert Mounting Specification_TI200-1444

Torque Hinge Insert Mounting Specification_TI200-1444
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 621.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can hold doors at any angle. Perfect as a safety measure.

Part Number
TI200-1444-80146-060
TI200-1444-80146-080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTorque
(N·m)

฿ 621.38

HINGES 1 Piece(s) 5 Day(s) 103.75 (dextroversion) 6 (levoversion)

฿ 621.38

HINGES 1 Piece(s) 5 Day(s) 105 (dextroversion) 8 (levoversion)

Loading...

  1. 1

Basic Information

Length(mm) 80 Main Body Material Zinc Alloy Main Body Type Damper, Torque, Spring Hinge
Application Standard / Abrasion Resistance Mounting Method Others Additional Function Torque Function
Main Body Finishing Foundation Opening Degree(deg) 360