(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can hold doors at any angle. Perfect as a safety measure.
Part Number |
---|
TI200-1417-7-025 |
TI200-1417-7-035 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Torque (N·m) |
---|---|---|---|---|---|---|---|
฿ 562.73 | HINGES | 1 Piece(s) | 5 Day(s) | 10 | 1.56 (dextroversion) 2.5 (levoversion) | ||
฿ 562.73 | HINGES | 1 Piece(s) | 5 Day(s) | 10 | 2.19 (dextroversion) 3.5 (levoversion) |
Loading...
Length(mm) | 47.4 | Main Body Material | Zinc Alloy | Main Body Type | Damper, Torque, Spring Hinge |
---|---|---|---|---|---|
Application | Standard / Abrasion Resistance | Mounting Method | Others | Additional Function | Torque Function |
Main Body Finishing | Foundation | Opening Degree(deg) | 360 |
How can we improve?
How can we improve?