1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Torque Hinge_PHK

Torque Hinge_PHK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,212.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The door can be held at an arbitrary angle. Perfect as a safety measure.

Part Number
PHK11-511-45
PHK11-511-55
PHK11-512-45
PHK11-512-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTorque
(N·m)

฿ 1,212.29

TORQUE HINGE_PHK 1 Piece(s) 5 Day(s) 102.9 (Left Rotating) 4.5 (Left Rotating)

฿ 1,212.29

TORQUE HINGE_PHK 1 Piece(s) 5 Day(s) 103.6 (dextroversion) 5.5 (levoversion)

฿ 1,212.29

TORQUE HINGE_PHK 1 Piece(s) 5 Day(s) 104.5 (dextroversion) 2.9 (levoversion)

฿ 1,212.29

TORQUE HINGE_PHK 1 Piece(s) 5 Day(s) 105.5 (dextroversion) 3.6 (levoversion)

Loading...

  1. 1

Basic Information

Length(mm) 98.4 Main Body Material Zinc Alloy Main Body Type Damper, Torque, Spring Hinge
Application Standard / Abrasion Resistance Mounting Method Screw Additional Function Torque Function
Mounting Hole Type Round hole Main Body Finishing Foundation Opening Degree(deg) 360