1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Torque Hinge_PHC

Torque Hinge_PHC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,012.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The door can be held at an arbitrary angle. Perfect as a safety measure.

[Features]
· Small and thin high torque hinge.
· The recoil stops within 1° or less, even if the door is opened and closed and the hand is released.
· The torque fluctuation is over 90% of the initial torque at the beginning of movement.
· Less wear and tear and excellent durability.
· You can select the finish from basi material or black.
· An O ring made of chloroprene rubber is used for the shaft part.
· Opening and closing angle: 270°.
· Operating temperature: 0°C to 60°C.
· Also available in stainless steel.

Part Number
PHC35-008
PHC35-016
PHC35-020
PHC35-030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Finishing Torque
(N·m)

฿ 1,018.40

TORQUE HINGE_PHC 1 Piece(s) 3 Day(s) 10[Not Provided] Foundation0.78

฿ 1,012.68

TORQUE HINGE_PHC 1 Piece(s) 3 Day(s) 10[Not Provided] Foundation1.57

฿ 1,012.68

TORQUE HINGE_PHC 1 Piece(s) 3 Day(s) 10[Not Provided] Foundation2.01

฿ 1,012.68

TORQUE HINGE_PHC 1 Piece(s) 3 Day(s) 10[Not Provided] Foundation2.79

Loading...

  1. 1

Basic Information

Length(mm) 38 Width(mm) 40.6 Main Body Material Zinc Alloy
Main Body Type Damper, Torque, Spring Hinge Application Standard / Abrasion Resistance Mounting Method Screw
Additional Function Torque Function Mounting Hole Type Round hole Opening Degree(deg) 270