REELL Torque Hinge MH14

Brand :
SUGATSUNE

Caution

    Product Description

    [Features]
    · High performance torque hinge with excellent durability and stable torque maintained through 20,000 repetitions of an opening and closing test / Even if you release your hands when opening or closing the door, the recoil (spring back) is below 1°.
    · With the special technology (patented) called "Reel Torque," the difference between the static torque (moving from the stationary state) and the dynamic torque (rotating) is kept within a small range of 10% or less, and extremely smooth operability is achieved.
    · This feature minimizes the change in torque value even after 20,000 repetitions of an opening and closing test.
    · Torque 3.0N/m specifications are newly added.
    · Very smooth operability is achieved by keeping the difference between the static torque (moving from the stationary state) and the dynamic torque (rotating) within a small range of 10% or less.
    · Less wear and tear and excellent durability.
    · Has cleared 20,000 repetitions of an opening and closing test.
    · Opening and closing angle: 270°.
    · Operating temperature: 0 to 60°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat