(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Free stop specification that holds at an arbitrary angle.
· Torque 0.7N/m specifications are newly added.
· The reciprocating torque within the operating range is constant.
· Has cleared 20,000 repetitions of an opening and closing test (manufacturer standard).
· Operating temperature: 0°C to 40°C.
· Opening and closing angle: 270°.
Part Number |
---|
HG-TB7L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (mm) | Reversed | Torque (Please use left and right sets with the same toque values.) (N·m) | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 800.00 | SUGATSUNE | 1 Piece(s) | 21 Day(s) | 10 | 43 | 14 | For Left Side | 0.7 | 170-022-143 |
Loading...
Main Body Material | Stainless steel (SUS430) | Main Body Type | Damper, Torque, Spring Hinge | Application | Standard / Corrosion Resistance |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | Torque Function | Mounting Hole Type | Countersinks |
Main Body Finishing | Barrel Grinding |
Please check the type/dimensions/specifications of the part HG-TB7L in the LAMP Torque Hinge HG-TB series.
Part Number |
---|
HG-TB20R |
HG-TB30L |
HG-TB30R |
HG-TB45L |
HG-TB45R |
HG-TB7R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (mm) | Reversed | Torque (Please use left and right sets with the same toque values.) (N·m) | Order Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 493.14 | 1 Piece(s) | 12 Day(s) | 10 | 43 | 14 | For Right Side | 2.0 | 170-012-413 | ||
฿ 512.43 | 1 Piece(s) | 12 Day(s) | 10 | 43 | 14 | For Left Side | 3.0 | 170-012-416 | ||
฿ 512.43 | 1 Piece(s) | 12 Day(s) | 10 | 43 | 14 | For Right Side | 3.0 | 170-012-415 | ||
฿ 747.63 | 1 Piece(s) | 10 Day(s) | 10 | 48 | 18 | For Left Side | 4.5 | 170-012-418 | ||
฿ 747.63 | 1 Piece(s) | 19 Day(s) | 10 | 48 | 18 | For Right Side | 4.5 | 170-012-417 | ||
฿ 800.00 | 1 Piece(s) | 21 Day(s) | 10 | 43 | 14 | For Right Side | 0.7 | 170-022-142 |
How can we improve?
How can we improve?