1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Damper Hinge_HG-JHW/HG-JHWG

Damper Hinge_HG-JHW/HG-JHWG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,421.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slowly open the door. Perfect as a safety measure.

 
Part Number
HG-JHW50
HG-JHW50G
HG-JHW70
HG-JHW70G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTorque
(N·m)
Braking Direction

฿ 1,421.58

DAMPER HINGE_HG-JHW/HG-JHWG 1 Piece(s) 12 Day(s) 106~10Closing Direction

฿ 1,966.67

DAMPER HINGE_HG-JHW/HG-JHWG 1 Piece(s) 21 Day(s) -6~10Opening Direction

฿ 1,578.37

DAMPER HINGE_HG-JHW/HG-JHWG 1 Piece(s) 12 Day(s) 1010~14Closing Direction

฿ 1,578.37

DAMPER HINGE_HG-JHW/HG-JHWG 1 Piece(s) 10 Day(s) -10~14Opening Direction

Loading...

  1. 1

Basic Information

Length(mm) 115 Width(mm) 72 Main Body Type Damper, Torque, Spring Hinge
Application Standard Additional Function With Damper Opening Degree(deg) 115