(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A must for opening and closing doors.
[Features]
· It is made of all stainless steel and has excellent corrosion resistance
Part Number |
---|
HG-SH-20C |
HG-SH-25C |
HG-SH-38C |
HG-SH-51C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 108.33 | SUS SPRING HINGE_HG-SH | 1 Piece(s) | 21 Day(s) | 10 | 20 | 14 | ||
฿ 141.67 | SUS SPRING HINGE_HG-SH | 1 Piece(s) | 21 Day(s) | 10 | 25 | 32 | ||
฿ 216.67 | SUS SPRING HINGE_HG-SH | 1 Piece(s) | 21 Day(s) | 10 | 38 | 32 | ||
฿ 275.00 | SUS SPRING HINGE_HG-SH | 1 Piece(s) | 21 Day(s) | 10 | 51 | 38 |
Loading...
Main Body Material | Stainless steel (SUS304) | Main Body Type | Damper, Torque, Spring Hinge | Application | Standard / Corrosion Resistance |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | Spring Built-in | Mounting Hole Type | Round hole |
Main Body Finishing | Barrel Grinding |
How can we improve?
How can we improve?