1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Embedded Handle HH-P130

PULLS

Embedded Handle HH-P130
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 367.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
- Embedded fittings with a gentle design and excellent operability that can be easily grasped even with gloves (Compliant with SEMI specifications and SEMIS8-0308
- The body is clear, which means that the design will not be compromised, even when it is mounted on transparent doors such as acrylics.
- Transparent and black color are newly added to small sizes.
- Uses polyvinyl-chloride resin (lead-free); excellent weather and chemical resistance.
- Insert the packing between the mounting side for waterproof specifications.
- Packing can be made-to-order.

 
Part Number
HH-P130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 367.95

PULLS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Main Body Finishing No Additional Function No
Length(mm) 130 Width(mm) 86 Mounting Section Depth(mm) 28
Color Clear Order Code 100-013-957

Please check the type/dimensions/specifications of the part HH-P130 in the Embedded Handle HH-P130 series.