1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handle_SAZ

HANDLES

Handle_SAZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 483.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is suitable for devices, etc., that require good design. ·Made of zinc alloy.

 
Part Number
SAZ-122
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 483.33

HANDLES 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Pitch(mm) 102 Main Body Material Zinc Alloy Height(mm) 27.7
Main Body Type Imposition Type Grip thickness(mm) 10.6 Surfaced Type Category Arch Shape
Mounting Method Female Thread Main Body Finishing Chrome Plating Additional Function No
Handle Cross Sectional Shape Round shape

Please check the type/dimensions/specifications of the part SAZ-122 in the Handle_SAZ series.