1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Round Bar Handle_PC (Part Number)

Plastic Round Bar Handle_PC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for devices you want to look good.

[Features]
· Made from resin that reduces door weight

 
Part Number
PC-80-B
PC-80-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 200.00

HANDLES 1 Piece(s) 21 Day(s) B (Black)

฿ 232.00

HANDLES 1 Piece(s) 20 Day(s) W (White)

Loading...

  1. 1

Basic Information

Pitch(mm) 68 Main Body Material Polystyrene Height(mm) 28
Main Body Type Imposition Type Grip thickness(mm) 12 Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Straight Main Body Finishing No
Additional Function No Handle Cross Sectional Shape Round shape