1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bracket for Handle_AS-H30

FASTENERS

Bracket for Handle_AS-H30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 225.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for mounting to aluminum extrusions.

[Features]
· Backing type handle with washer for installing from the front side of the aluminum frame.
· Install using AS nut.
· When attaching to an aluminum frame with a groove width of 6 mm, get a nut separately

 
Part Number
AS-H30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 225.00

FASTENERS 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Related Components Main Body Finishing Gloss barrel polishing
Additional Function No

Please check the type/dimensions/specifications of the part AS-H30 in the Bracket for Handle_AS-H30 series.