1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LAMP Stainless Steel Handle SEMI Standard Compliance MG Type (Part Number)

LAMP Stainless Steel Handle SEMI Standard Compliance MG Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,792.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· SEMI conforms to the standard (SEMIS8-0701).
· The handle is wide and long so working with gloves is easy and it can be suitable for work cabinets, etc.
· MG-230T, MG-300T have been newly added.
· 1960N (200kgf) sturdy handle that clears the load carrying test.
· Mounting screws compatible to truss heads (screws are not included)

 
Part Number
MG-150
MG-190
MG-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)
Order Code

฿ 1,792.53

HANDLES 1 Piece(s) 35 Day(s) 101505616100-010-483

฿ 3,486.00

HANDLES 1 Piece(s) 40 Day(s) 101906318100-010-484

฿ 3,537.15

HANDLES 1 Piece(s) 35 Day(s) 102506818100-010-485

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS316) Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Round hole U Shape Straight Main Body Finishing Mirror Surface Finishing
Additional Function No Handle Cross Sectional Shape Round shape