1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS All Rotating Hinge_ST-90/ST-115

SUS All Rotating Hinge_ST-90/ST-115
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 756.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Housing front surface will look clean.

[Features]
· Stainless steel rotary handle.
· Ideal for use in places where there shouldn't be any protrusions, like surfaces of switchboards, ceiling inspection ports, etc.
· Built-in spring holds the bracket when using and storing the handle.
· Can be installed vertically, attached to the ceiling, and a wide range of other uses

 
Part Number
ST-90
ST-115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Length
(mm)
Width
(mm)
Mounting Section Depth
(mm)

฿ 756.77

PULLS 1 Piece(s) 10 Day(s) 1080902235.5

฿ 854.73

PULLS 1 Piece(s) 14 Day(s) 101021152542

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Rotation Pull Handle Mounting Method Round hole
Main Body Finishing Satin Additional Function No