1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Round Bar Handle_H-75-C

SUS Round Bar Handle_H-75-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 308.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for devices you want to look good.

 
Part Number
H-75-C-66
H-75-C-86
H-75-C-108
H-75-C-128
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)

฿ 308.33

HANDLES 1 Piece(s) 21 Day(s) 1060306

฿ 358.33

HANDLES 1 Piece(s) 21 Day(s) 108031.56

฿ 466.67

HANDLES 1 Piece(s) 21 Day(s) 10100328

฿ 508.33

HANDLES 1 Piece(s) 21 Day(s) 10120408

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Deformation Main Body Finishing Buffing
Additional Function No Handle Cross Sectional Shape Round shape