1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Finish Handle with 2 Holes_FT-2 (Part Number)

HANDLES

SUS Finish Handle with 2 Holes_FT-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,716.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is suitable for devices that require good design. · Stainless steel.

 
Part Number
FT-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,716.67

HANDLES 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Pitch(mm) 72 Main Body Material Stainless steel (SCS13) Height(mm) 20
Main Body Type Imposition Type Grip thickness(mm) 8 Surfaced Type Category U Shaped
Mounting Method Round hole U Shape Straight Main Body Finishing Mirror Surface Finishing
Additional Function No Handle Cross Sectional Shape Square type

Please check the type/dimensions/specifications of the part FT-80 in the SUS Finish Handle with 2 Holes_FT-2 series.