(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Its small size make it ideal for saving space.
[Features]
· Washer that can be used for a round bar handle.
· Use handles that match the corresponding mounting screw dimension and the handle thickness
Part Number |
---|
H42-Z-6 |
H42-Z-7 |
H42-Z-9 |
H42-Z-10 |
H42-Z-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Supported Handle Thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 65.16 | HANDLES | 1 Pack(s) | 2 Pieces Per Package | 14 Day(s) | 10 | 6 | ||
฿ 80.28 | HANDLES | 1 Pack(s) | 2 Pieces Per Package | 14 Day(s) | 10 | 7 | ||
฿ 88.24 | HANDLES | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 10 | 9 | ||
฿ 89.08 | HANDLES | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 10 | 10 | ||
฿ 101.58 | HANDLES | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | - | 12 |
Loading...
Main Body Material | Stainless steel (SUS304) | Main Body Type | Related Components | Main Body Finishing | Gloss barrel polishing |
---|---|---|---|---|---|
Additional Function | No |
How can we improve?
How can we improve?