(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for devices you want to look good.
Main Body Material | Stainless steel (SUS304) | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Male thread | U Shape | Straight | Main Body Finishing | Mirror Surface Finishing |
Handle Cross Sectional Shape | Round shape |
Please check the type/dimensions/specifications of the part H-42-B-7 in the SUS Handle_H-42-B series.
Part Number |
---|
H-42-B-14 |
H-42-B-15 |
H-42-B-2 |
H-42-B-3 |
H-42-B-4 |
H-42-B-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Height (mm) | Grip thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 236.66 | 1 Piece(s) | 12 Day(s) | 10 | 80 | 30 | 6 | ||
฿ 723.00 | 1 Piece(s) | 10 Day(s) | 10 | 150 | 50 | 12 | ||
฿ 376.00 | 1 Piece(s) | 1 Day(s) | 10 | 100 | 30 | 9 | ||
฿ 485.00 | 1 Piece(s) | 10 Day(s) | 10 | 110 | 40 | 10 | ||
฿ 509.00 | 1 Piece(s) | 10 Day(s) | 10 | 120 | 40 | 10 | ||
฿ 218.00 | 1 Piece(s) | 10 Day(s) | 10 | 60 | 22 | 6 |
How can we improve?
How can we improve?