1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Handle_EC (Part Number)

HANDLES

SUS Handle_EC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,933.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for devices you want to look good.

 
Part Number
EC-220S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,933.33

HANDLES 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Pitch(mm) 212 Main Body Material Stainless steel (SUS304) Height(mm) 38
Main Body Type Imposition Type Grip thickness(mm) 14 Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Straight Main Body Finishing Satin
Additional Function No Handle Cross Sectional Shape Round shape

Please check the type/dimensions/specifications of the part EC-220S in the SUS Handle_EC series.