1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Embedded Handle_HH

SUS Embedded Handle_HH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Housing front surface will look clean.

 
Part Number
HH-FB-1
HH-FB-2
HH-FC-2
HH-FC-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Width
(mm)
Mounting Section Depth
(mm)
Specifications

฿ 883.33

PULLS 1 Piece(s) 21 Day(s) 101388821M4 Bolt

฿ 633.33

PULLS 1 Piece(s) 21 Day(s) 10109.56414.5M4 Bolt

฿ 608.33

PULLS 1 Piece(s) 21 Day(s) 10109.56414.5M4 Nut

฿ 550.00

PULLS 1 Piece(s) 21 Day(s) 10946012M4 Nut

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Recessed Handle Mounting Method Female Thread
Main Body Finishing Hair line Additional Function No