1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS (SUS316) Handle_XL-JSR

SUS (SUS316) Handle_XL-JSR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 971.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for devices you want to look good.

 
Part Number
XL-JSR40TT
XL-JSR70TT
XL-JSR100TT
XL-JSR135TT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)

฿ 971.05

HANDLES 1 Piece(s) 12 Day(s) 103227

฿ 1,027.09

HANDLES 1 Piece(s) 10 Day(s) 106430

฿ 1,165.23

HANDLES 1 Piece(s) 12 Day(s) 109630

฿ 1,280.62

HANDLES 1 Piece(s) 12 Day(s) 1012830

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS316) Main Body Type Imposition Type Grip thickness(mm) 10
Surfaced Type Category U Shaped Mounting Method Female Thread U Shape Straight
Main Body Finishing Mirror Surface Polishing and Satin Finishing Additional Function No Handle Cross Sectional Shape Polygon