Belt Reel Partition, Wall Embedded Type_AP-BR06

Caution
Product Description
Optimal for line of flow arrangement.
[Features]
· Wall-embedded belt drawer, which does not protrude out from the wall when not in use.
· Two belt lengths are available: 3.5 m and 5 m.
· There is a lock on the door to make it tamper-proof.
· Use the hook catch (sold separately) to fix the belt once it is pulled out.
· The hook catch, sold separately, can be mounted with a simple surface mounting type or a wall-embedded type.
· The embedded type has a lock on the door just like a partition