1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Hook _XL-JSF40TT

HOOKS

SUS Hook _XL-JSF40TT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,494.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

 
Part Number
XL-JSF40TT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,494.06

HOOKS 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Flex Hook Hook Material Stainless steel (SUS303) Mounting Method Screw fixture type
Hanging Load(N) 490 Width(mm) 14.5 Surface Treatment Mirror Surface Polishing and Satin

Please check the type/dimensions/specifications of the part XL-JSF40TT in the SUS Hook _XL-JSF40TT series.