1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Swing Hook _UC

SUS Swing Hook _UC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 289.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

[Features]
· The hook part can move forwards and backwards.
· Can be installed anywhere, including on ceilings and walls etc.

 
Part Number
UC-048
UC-055
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHanging Load
(N)
Length
(mm)
Width
(mm)
Movable Radius
(mm)

฿ 289.69

HOOKS 1 Piece(s) 10 Day(s) 1054.955948

฿ 319.24

HOOKS 1 Piece(s) 10 Day(s) 1065.7621055

Loading...

  1. 1

Basic Information

Shape Flex Hook Hook Material Stainless steel (SUS304) Mounting Method Screw fixture type
Surface Treatment Barrel Grinding