1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Jumbo Hook JF50M/JF80M/JF120M

SUS Jumbo Hook JF50M/JF80M/JF120M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,025.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

[Features]
· A jumbo-sized hook used for easy hanging of objects which could previously only be placed on the floor.
· Made from high-grade stainless steel with excellent protection against rust. Features a polished finish for a shiny accent.

 
Part Number
JF50M
JF80M
JF120M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHanging Load
(N)
Length
(mm)
Width
(mm)
Hook Radius
(mm)

฿ 1,025.00

HOOKS 1 Piece(s) 12 Day(s) 10117.6741250

฿ 1,418.06

HOOKS 1 Piece(s) 14 Day(s) 101961151680

฿ 3,442.00

HOOKS 1 Piece(s) 19 Day(s) 1021620018120

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS303) Mounting Method Screw fixture type
Surface Treatment Mirror Polishing