1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Jumbo Hook JF45M/JF70M/JF110M

SUS Jumbo Hook JF45M/JF70M/JF110M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,057.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

 
Part Number
JF45M
JF70M
JF110M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHanging Load
(N)
Length
(mm)
Width
(mm)
Hook Radius
(mm)

฿ 1,057.14

HOOKS 1 Piece(s) 1 Day(s) 1098721045

฿ 1,427.00

HOOKS 1 Piece(s) 1 Day(s) 10981201368

฿ 3,822.86

HOOKS 1 Piece(s) 1 Day(s) 1011820014110

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS303) Mounting Method Screw fixture type
Surface Treatment Mirror Polishing