Barrel Slide Bolt Latch, SUS Deadbolt (With Spring) BSS2/BSS3

Caution
Product Description
SUS Deadbolt (with Spring) BSS2/BSS3.
This equipment is suitable for locking doors and tooling cabinets.
It can install in 2 ways
1. Install with latch holder
Door locking mechanism: slide the rod for holding on the latch holder
2. Install with locking plate
Door locking mechanism: slide the rod into the door frame’s slot
[Features]
• The spring can maintain the position of the slide rod
• Installation 2 methods
• Easy and convenient for installation (Use screw only 6 pcs)
• Locking plate length: 3 sizes (90, 150 and 240 mm.)
• Material: Stainless steel
[Applications]
Suitable for locking doors in home residences and tooling cabinet