Barrel Slide Bolt Latch, SUS Latch (With Spring) BLS

Caution
Product Description
SUS Latch (with spring) BLS.
This equipment is suitable for locking doors and tooling cabinets.
It can install in 2 ways
1. Install with latch holder
Door locking mechanism: slide the rod for holding on the latch holder
2. Install with locking plate
Door locking mechanism: slide the rod into the door frame’s slot
[Features]
• The spring can maintain the position of the slide rod
• Installation 2 methods
• Easy and convenient for installation (Use screw only 6 pcs)
• Locking plate length: 2 sizes (60 and 90 mm.)
• Material: Stainless steel
[Applications]
Suitable for locking doors in home residences and tooling cabinets