Embedded Type Magna Lock_SAM/SAM2

Caution
Product Description
Electric lock with excellent security.
[Features]
·Both the main body and the strike are embedded mounting specifications.
·Doors and frames can be made of wood, but by using brackets, hollow sheet metal or flush materials can also be used.
·The main body and strike plate fit inside the door and frame, giving it a neat appearance and preserving the design around the door.
·Supports both 12 V DC and 24 V (SAM2-24M supports 24 V only).
·Automatic switching according to each voltage.
·There are two types, with and without the suction detection B function (standard function).
·waterproof, dustproof: NEMA4X standard clear (equivalent to IP66).
·Comes with strike plate and mounting bracket (for sheet metal).