Numeric Keypad Controller_DK-26SS

Caution
Product Description
Excellent security.
[Features]
· Slim size numeric keypad that can be attached to a narrow width such as a door frame, an aluminum sash frame, etc.
· Release time can be set from 1 to 99 seconds.
· 59 different 5 to 7 digit PIN codes can be set.
· This can be increased up to 119 codes by adding an optional board.
· To enhance safety, it is divided into two parts: a keypad part and a control part.
· The keypad section is waterproof and can be used outdoors.