1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Semi-Fastener_P

FASTENERS

Semi-Fastener_P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ideal for keeping the door closed

 
Part Number
PS32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 183.33

FASTENERS 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Barrel Grinding Material Stainless Steel Allowable Load(N) 78

Please check the type/dimensions/specifications of the part PS32 in the Semi-Fastener_P series.