1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Accuride Slide Rail for Heavy Weights_C3601

SLIDE RAILS

Accuride Slide Rail for Heavy Weights_C3601
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,083.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for carrying heavyweight.

[Features]
· 3-step slide rail that can pull out the inner rail completely.
· When the rail is completely closed, a simple catch function is available to hold it in closed position.
· When completely open, a muffler is attached to absorb the metal sound when closing.
· Rail for heavyweight use

Part Number
C3601-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,083.00

SLIDE RAILS 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Type Slide Travel Distance(mm) 330 Rail Length(mm) 304.8
Load Capacity (when using 2)(N) 1138 Rail Material Steel Number of Rail Steps Three-Step Slide
Width(mm) 53.1 Height(mm) 19.1 Rail Finish Gloss Chromate Treatment
Stroke Ls [Classification](mm) ~350 Load Rating (when using 2) [Classification](N) ~2000

Please check the type/dimensions/specifications of the part C3601-12 in the Accuride Slide Rail for Heavy Weights_C3601 series.