1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slide Rail Economical Edition_3506G (3506G-12)

SLIDE RAILS

Slide Rail Economical Edition_3506G (3506G-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for drawers and movement of units.

[Features]
· 2-step slide rail with 3/4 slide.
· When the rail is fully opened, the brake is stopped by the frictional resistance.
· Pulling with force can disengage the rail and it may dismount.
· Slide rail C203 economical version

Part Number
3506G-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 500.35

SLIDE RAILS 1 Piece(s) Quote 10229305294~250~300

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Two-Step Slide
Width(mm) 35.3 Height(mm) 9.5 Rail Finish Gloss Chromate Treatment