1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slide Rail Bottom Type_RKA6【2 Pieces Per Package】

Slide Rail Bottom Type_RKA6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 992.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for drawers and movement of units.

[Features]
· 2-step slide rail with 3/4 slide.
· Rail can be dismounted.
· When closing the drawer, even if not pushed all the way in, the self closing mechanism closes it completely.
· Slide rail bottom attachment type that is attached to the bottom of the drawer.
· Uses a urethane roller, and moves quietly and smoothly.
· Rail with little rattling on the right and left of the drawer

 
Part Number
RKA6-300
RKA6-350
RKA6-600
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTravel Distance
(mm)
Rail Length
(mm)
Stroke Ls [Classification]
(mm)

฿ 992.60

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

Quote 205296~250

฿ 1,031.91

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

Quote 250346~250

฿ 1,228.44

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

Quote 460596~500

Loading...

  1. 1

Basic Information

Type Roller Load Capacity (when using 2)(N) 147 Rail Material Steel
Number of Rail Steps Two-Step Slide Width(mm) 30 Height(mm) 13
Rail Finish Powder Paint Load Rating (when using 2) [Classification](N) ~200