1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Accuride Slide Rail_C3307 (C3307-12)

SLIDE RAILS

Accuride Slide Rail_C3307 (C3307-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Accuride Slide Rail, MEDIUM-DUTY SLIDE WITH OVER-TRAVEL function, C3307 series from SUGATSUNE.
- Widen your horizons with quality motion hardware.
- Complete with a simple front latch disconnect and our handy lock-out feature that holds drawers, trays, and chassis solidly positioned when open for extended, easy-access, the 3307 model enhances a bevy of industrial, electronic, and medical fixtures or equipment.
- Optional bracket kit available for electronic enclosure mounting.

Part Number
C3307-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 4,903.22

SLIDE RAILS 1 Piece(s) Quote 10330305853~350~900

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Three-Step Slide
Width(mm) 51.5 Height(mm) 12.7 Rail Finish Gloss Chromate Treatment