(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Accuride Slide Rail, C3271 series from SUGATSUNE.
- The overall length of the slide rail can be selected up to 550 mm.
- The travel length of slide rail can be selected up to 575 mm.
- Rated load of slide rail can be selected up to 314 N (When using two pieces).
- The material of slide rail is made of SPCC.
- Mounting screws use M4 bind screw.
Part Number |
---|
C3271-20 |
C3271-25 |
C3271-30 |
C3271-35 |
C3271-40 |
C3271-45 |
C3271-50 |
C3271-55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Travel Distance (mm) | Rail Length (mm) | Load Capacity (when using 2) (N) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 689.20 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | 211 | 200 | 265 | ~250 | ~300 | ||
฿ 668.58 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | 273 | 250 | 265 | ~300 | ~300 | ||
฿ 720.00 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | 314 | 300 | 284 | ~350 | ~300 | ||
฿ 771.43 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | 373 | 350 | 314 | ~400 | ~400 | ||
฿ 822.86 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | 425 | 400 | 314 | ~450 | ~400 | ||
฿ 874.29 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | 475 | 450 | 314 | ~500 | ~400 | ||
฿ 925.72 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | 525 | 500 | 284 | ~550 | ~300 | ||
฿ 977.15 | SLIDE RAILS | 1 Piece(s) | Quote | 10 | 575 | 550 | 265 | ~600 | ~300 |
Loading...
Type | Slide | Rail Material | Steel | Number of Rail Steps | Three-Step Slide |
---|---|---|---|---|---|
Width(mm) | 37.4 | Height(mm) | 12.7 | Rail Finish | Gloss Chromate Treatment |
How can we improve?
How can we improve?