1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Accuride Slide Rail_C301

Accuride Slide Rail_C301
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,222.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

3-step slide rail that can pull out and push in the inner rail completely.

Part Number
C301-12
C301-14
C301-16
C301-18
C301-20
C301-22
C301-24
C301-26
C301-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 1,222.85

SLIDE RAILS 1 Piece(s) Quote 10327304.8785~350~800

฿ 1,277.66

SLIDE RAILS 1 Piece(s) Quote 10378355.6755~400~800

฿ 1,332.46

SLIDE RAILS 1 Piece(s) Quote 10428406.4716~450~800

฿ 1,387.26

SLIDE RAILS 1 Piece(s) Quote 10479457.2667~500~700

฿ 1,440.00

SLIDE RAILS 1 Piece(s) Quote 10530508637~550~700

฿ 1,542.86

SLIDE RAILS 1 Piece(s) Quote 10581558.8579~600~600

฿ 1,691.67

SLIDE RAILS 1 Piece(s) 21 Day(s) 10632609.6510~650~600

฿ 1,645.72

SLIDE RAILS 1 Piece(s) Quote 10683660.4471~700~500

฿ 1,697.15

SLIDE RAILS 1 Piece(s) Quote 10733711.2402~750~500

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Three-Step Slide
Width(mm) 35.3 Height(mm) 19.1 Rail Finish Gloss Chromate Treatment