1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Rail 1 Inch Over Travel_8405【2 Pieces Per Package】 (8405-12)

SLIDE RAILS

Slide Rail 1 Inch Over Travel_8405 (8405-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for drawers and movement of units.

[Features]
· 3-step slide rail that pulls rail length + 1 inch (25.4 mm).
· Rail can be dismounted by lever operation.
· When the rail is completely closed, a simple catch function is available to hold it in closed position.
· Due to the cushion impact of the outer rail mounting part, a smooth slide is obtained in spite of the distortion of the cabinet

Part Number
8405-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTravel Distance
(mm)
Rail Length
(mm)
Stroke Ls [Classification]
(mm)

฿ 1,675.53

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 330305~350

Loading...

  1. 1

Basic Information

Type Slide Load Capacity (when using 2)(N) 441 Rail Material Steel
Number of Rail Steps Three-Step Slide Width(mm) 45.7 Height(mm) 12.7
Rail Finish Gloss Chromate Treatment Load Rating (when using 2) [Classification](N) ~500