1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

All SUS Slide Rail for Heavy Weights_ESR10 (ESR10-16)

SLIDE RAILS

All SUS Slide Rail for Heavy Weights_ESR10 (ESR10-16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Full Extension Slide Rail for Heavy Weights, ESR10 series from SUGATSUNE.
- The overall length of the slide rail can be selected up to 711.4 mm.
- The travel length of slide rail can be selected up to 725.4 mm.
- Rated load of slide rail can be selected up to 272 N (When using two pieces).
- Mount with M4 size screws.
- The material of slide rail is made of SUS304.

 
Part Number
ESR10-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 5,656.39

SLIDE RAILS 1 Piece(s) Quote 10420.6406.62540~450~3000

Loading...

  1. 1

Basic Information

Type Slide Rail Material Stainless Steel (SUS304) Number of Rail Steps Three-Step Slide
Width(mm) 71.3 Height(mm) 23.2 Rail Finish Electrolytic Polishing